??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
112469
Number of Teeth
40
Width of Belt
mm
Description
P40-5M-15-1108
Weight
0.68 LBS.
Pitch Diameter
2.506 Inch
Outside Diameter
2.461 Inch
Flange Diameter
2.733 Inch
Type
A1F
Min. Bore
1/2 Inch
Max. Bore
1-1/8 Inch
E
0.015 Inch
M
0.000 Inch
F
0.89 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.